Catalog No. : TY5253M-35
Description: CBL TIE 50LB 11 IN PLNM MRN NYL
UPC: 786209998163
Cable Tie, Maroon Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 295mm (11.6 Inches), Width of 4.82mm (0.19 Inches), Thickness of 1.41mm (0.055 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Maroon |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.189 in , 4.82 mm |
|
Length |
11.4 in , 289.7 mm |
|
Thickness |
0.055 in , 1.4 mm |