Catalog No. : TY524M-NDT
Description: CABLE TIE 30LB 5.5IN BLU NYL DETECT
UPC: 786209935274
- Detectable by metal detectors, X-ray equipment, or visual detection.
- Stainless Steel locking device.
- Application Tools: ERG50
Descriptors
|
Category |
Cable ties |
|
Special Features |
Detectable by metal detectors, X-ray equipment, or visual detection. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Blue |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
30 pounds , 133 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.14 in , 3.6 mm |
|
Length |
5.3 in , 137 mm |
|
Thickness |
0.043 in , 1.1 mm |
|
Bundle Diameter |
0.39 to 1.38 in , 9.93 to 35 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ2 | N/A | N/A |
|
Band width |
3.6 mm |
|
Length belt/tape/tie |
137 mm |
|
Length belt/tape/tie |
5.3 inch |
|
Tie thickness |
1.1 mm |
|
Tie thickness |
0.043 inch |
|
Max. bundle diameter |
35 mm |
|
Min. holding force |
133 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic with metal pigments |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Blue |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
|
Sales Drawing |