Catalog No. : TY524M-3
Description: CABLE TIE 5.5 IN 30 PD ORANGE 2 PC
UPC: 786209934871
Cable Tie, Orange Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 137mm (5.4 Inches), Width of 3.6mm (0.14 Inches), Thickness of 1mm (0.04 Inch), Tensile Strength Rating of 178 Newtons (40 Pounds), Military Specified (MIL-SPEC MS3367-5-3)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Orange |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 178 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.14 in , 3.6 mm |
|
Length |
5.4 in , 137 mm |
|
Thickness |
0.04 in , 1.0 mm |
|
Bundle Diameter |
0.08 to 1.38 in , 2 to 35 mm |
Documents/Support Tools
|
Sales Drawing |