Catalog No. : TY5242MR
Description: CBL TIE 40LB 8IN NATURAL NYLON
UPC: 5414363065432
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 180 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.142 in , 3.6 mm |
|
Length |
8.19 in , 208 mm |
|
Thickness |
0.041 in , 1.04 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Band width |
3.6 mm |
|
Length belt/tape/tie |
208 mm |
|
Length belt/tape/tie |
8.19 inch |
|
Tie thickness |
1.04 mm |
|
Tie thickness |
0.041 inch |
|
Max. bundle diameter |
50 mm |
|
Min. holding force |
180 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |