Catalog No. : TY51M-3
Description: CABLE TIE 18LB 4 ORANGE ID 1X.313
UPC: 786210845685
Identification Cable Tie, Orange Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 91.44mm (3.6 Inches), Width of 2.36mm (0.093 Inches), Thickness of 25.4mm (1.0 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), Marking Pad Size of 25.4mm (1.0 Inches) x 7.95mm (0.313 Inches)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Orange |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.093 in , 2.36 mm |
|
Length |
3.6 in , 91.4 mm |
|
Thickness |
0.038 in , 0.97 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |