Catalog No. : TY51M-2
Description: CABLE TIE 18LB 4 RED ID 1X.313 MA
UPC: 786210875415
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Red |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.093 in , 2.36 mm |
|
Length |
3.6 in , 91.4 mm |
|
Thickness |
0.038 in , 0.97 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
2.36 mm |
|
Length belt/tape/tie |
91.44 mm |
|
Length belt/tape/tie |
3.6 inch |
|
Tie thickness |
0.975 mm |
|
Tie thickness |
0.038 inch |
|
Min. holding force |
80 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Red |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Solvable fastener |
N |
|
MIL approval |
N |