Catalog No. : TY4ECPG
Description: TY DUCT 4 IN PVC END CAP GRAY
UPC: 786209891532
Wiring Duct End Cap for Duct 4 Inch Wide Rigid PVC Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Rigid PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
5 in , 127 mm |
ETIM Classification
ETIM
EC000873 End piece for wall duct
|
Width |
101.6 mm |
|
Width |
4 inch |
|
Type of fastening |
Snap on |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Colour |
Light grey |