Catalog No. : TY4DWHW6
Description: 4 H WIDE SLOT DIVIDER, HALOGEN FREE
UPC: 786209884947
Wiring Duct Halogen Free Divider Wide Slot 4 Inch High Modified PPE White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Wide |
|
Material |
Modified PPE |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
3.87 in , 98.30 mm |
|
Length |
6 in , 152.4 mm |