Catalog No. : TY4DSPB6
Description: 4 HIGH BLACK SOLID DIVIDER
UPC: 786210973692
Wiring Duct Divider Solid Wall 4 Inch High Rigid PVC Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Rigid PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
3.87 in , 98.30 mm |
|
Length |
6 in , 152.4 mm |
ETIM Classification
ETIM
EC000059 Installation duct
|
Height |
101.6 mm |
|
Length |
1829 mm |
|
Material |
Plastic |
|
Colour |
Other |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |