Catalog No. : TY48M-5
Description: CABLE TIE 50LB 14 GREEN ID 5X2.13
UPC: 786210227931
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Green |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.19 in , 4.81 mm |
|
Length |
14.187 in , 360.36 mm |
|
Thickness |
0.055 in , 1.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
4.81 mm |
|
Length belt/tape/tie |
360.36 mm |
|
Length belt/tape/tie |
14.187 inch |
|
Tie thickness |
1.41 mm |
|
Tie thickness |
0.055 inch |
|
Min. holding force |
220 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Green |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |