Catalog No. : TY46MT-8
Description: CABLE TIE 50LB 7 IN GRAY ID 1.2X1IN
UPC: 786209599964
Identification Cable Tie - Triple Strap Configuration, Gray Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 184.15mm (7.25 Inches), Width of 4.81mm (0.19 Inches), Thickness of 1.41mm (0.055 Inches), Tensile Strength Rating of 220 Newtons (50 Pounds), Marking Pad Size of 46.02mm (1.815Inches) x 26.99mm (1.062 Inches)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.19 in , 4.81 mm |
|
Length |
7.25 in , 184.15 mm |
|
Thickness |
0.055 in , 1.4 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |