Catalog No. : TY46MD-2
Description: CABLE TIE 50LB 7 RED ID 1.17X1 MA
UPC: 786210875392
Descriptors
|
Category |
I.D. Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Red |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.19 in , 4.81 mm |
|
Length |
7.25 in , 184.15 mm |
|
Thickness |
0.055 in , 1.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
4.81 mm |
|
Band width |
0.19 inch |
|
Length belt/tape/tie |
184.15 mm |
|
Length belt/tape/tie |
7.25 inch |
|
Tie thickness |
1.41 mm |
|
Tie thickness |
0.055 inch |
|
Max. bundle diameter |
44.45 mm |
|
Max. bundle diameter |
1.75 inch |
|
Min. holding force |
220 N |
|
Operation temperature |
-60-+85 °C |
|
Operation temperature |
-76-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Red |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |