Catalog No. : TY3DSPG6
Description: 3 HIGH GRAY SOLID DIVIDER
UPC: 786210976877
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Rigid PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
3 in , 76.2 mm |
|
Length |
6 in , 152.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Height |
76.2 mm |
|
Height |
3 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Colour |
Light grey |
|
Transparent |
N |
|
Type of fastening |
Snapper mounting |
Documents/Support Tools
|
Sales Drawing |