Catalog No. : TY34M-8
Description: CABLE TIE 40LB 6IN GRAY No.8 MTG HL
UPC: 786210689593
Integrated Mounting Hole Cable Tie, Gray Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 150.98mm (5.94 Inches), Width of 3.71mm (0.146 Inches), Thickness of 1.31mm (0.05 Inches), Tensile Strength Rating of 177 Newtons (40 pounds), #8 Screw for Mounting, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
|
Application |
For Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 180 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum |
Dimensions
|
Width |
0.146 in , 3.71 mm |
|
Length |
5.94 in , 150.98 mm |
|
Thickness |
0.41 in , 1.03 mm |