Catalog No. : TY300-50-100
Description: CBL TIE 50LB 12IN NATURAL NYLON
UPC: 5414363064022
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
550 newtons , 124 pounds |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
7.6mm , 0.299 in |
|
Length |
220 mm , 8.661 in |
|
Thickness |
1.4 mm , 0.055 in |
|
Bundle Diameter |
6 to 56 mm , 0.236 to 2.205 in |