Catalog No. : TY300-40X
Description: CBL TIE 40LB 11IN UV BLACK NYLON
UPC: 5414363063988
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 UV Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
180 newtons , 40 pounds |
Classifications
|
Brand Name |
Ty-Fast |
|
Standard |
UL E49405 |
Dimensions
|
Width |
3.6mm , 0.142 in |
|
Length |
290 mm , 11.417 in |
|
Thickness |
1.2 mm , 0.047 in |
|
Bundle Diameter |
6.35 to 102 mm , 0.25 to 4.016 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 70037393_2015-07-18 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
3.6 mm |
|
Length belt/tape/tie |
290 mm |
|
Tie thickness |
1.2 mm |
|
Max. bundle diameter |
102 mm |
|
Min. holding force |
180 N |
|
Operation temperature |
-40-+85 °C |
|
Model |
Internal toothing |
|
Band closure |
Plastic lip/-cam |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
Y |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
None |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V2 |