Catalog No. : TY2X3WHW6
Description: 2X3 WIDE SLOT HALOGEN FREE DUCT
UPC: 786209884749
- Higher temperature rating than PVC.
- Wide fingers and slots increase rigidity and enable insertion of bundles.
- V-Shaped slot lead-in enables easier and faster wire installation.
- Rounded edges keep hands and wires free of abrasion.
- Non-slip cover does not slide easily and resists vibration.
- Flush cover attaches flush with sidewall for finished look.
- Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
- Versatile North American and DIN Standard mounding holes enables same duct for multiple applications.
Descriptors
|
Category |
Wiring duct |
|
Special Features |
Higher temperature rating than PVC. Wide fingers and slots increase rigidity and enable insertion of bundles. V-Shaped slot lead-in enables easier and faster wire installation. Rounded edges keep hands and wires free of abrasion. |
Specifications
|
Mounting Holes |
Yes |
|
Material |
Modified PPE |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2.25 in , 57.15 mm |
|
Depth |
3.14 in , 79.76 mm |
|
Length |
6 in , 152.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Height |
77.5 mm |
|
Height |
3.05 inch |
|
Width |
57.2 mm |
|
Width |
2.25 inch |
|
Type of side wall |
Slotted |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Halogen free |
Y |
|
Flexible |
N |
|
Type of fastening |
Adhesive film |
|
Colour |
White |
Documents/Support Tools
|
Sales Drawing |