text.skipToContent text.skipToNavigation

Catalog No. : TY2MC

Description:  2 WIDE MOUNTING CLIP

UPC: 786210977041

Wiring Duct Mounting Clip for Duct 2 Inch Wide 304 Stainless Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

304 Stainless Steel

Color

Metallic

Classifications

Brand Name

Ty-Duct

Dimensions

Size

2 Inches

Width

0.75 in , 19.05 mm

Depth

0.35 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002447 Wall fastening clip for installation duct

Material

Other