Catalog No. : TY2DWPI6
Description: 2 HIGH INT BLUE WIDE SLOT DIVIDER
UPC: 786210977393
Wiring Duct Divider Wide Slot 2 Inch High Rigid PVC Intrinsic Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Wide |
|
Material |
Rigid PVC |
|
Color |
Intrinsic Blue |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
1.91 in , 48.51 mm |
|
Length |
6 in , 152.4 mm |