Catalog No. : TY2DSPB6
Description: 2 IN HIGH BLACK SOLID DIVIDER
UPC: 786209640406
Solid Wall Divider. 2 Inch high, Black, Rigid PVC, 20 - 6 foot lengths. Fits all 2 Inch High Duct.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Rigid PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
1.91 in , 48.51 mm |
|
Length |
6 in , 152.4 mm |