Catalog No. : TY2DSHW6
Description: 2 HIGH WHT HF SOLID DIVIDER
UPC: 786209891303
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Modified PPE |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
1.91 in , 48.51 mm |
|
Length |
6 in , 152.4 mm |
|
Height |
50.8 mm |
|
Length |
1829 mm |
|
Material |
Plastic |
|
Material quality |
Other |
|
Halogen free |
Y |
|
Colour |
Cream-white |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |