Catalog No. : TY29M-1
Description: CABLE TIE 120LB 30IN BROWN NYLON
UPC: 5414363063711
- 316 stainless steel barb is corrosion resistant and provides greater longevity
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Brown |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.27 in , 6.9 mm |
|
Length |
30.3 in , 770 mm |
|
Thickness |
0.06 in , 1.5 mm |
|
Bundle Diameter |
Max 9.02 in , Max 229 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
6.9 mm |
|
Length belt/tape/tie |
770 mm |
|
Length belt/tape/tie |
30.3 inch |
|
Tie thickness |
1.5 mm |
|
Tie thickness |
0.06 inch |
|
Max. bundle diameter |
229 mm |
|
Min. holding force |
534 N |
|
Operation temperature |
-60-+85 °C |
|
Operation temperature |
-76-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Brown |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
|
Sales Drawing |