Catalog No. : TY29M
Description: CABLE TIE 120LB 30IN NATURAL NYLON
UPC: 786210830674
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
- 316 stainless steel barb is corrosion resistant and provides greater longevity
- Application Tools: ERG120, WT197
Descriptors
|
Category |
Cable ties |
|
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.27 in , 6.9 mm |
|
Length |
30.3 in , 770 mm |
|
Thickness |
0.06 in , 1.5 mm |
|
Bundle Diameter |
Max 9.02 in , Max 229 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 1349334_2014-11-06 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
0.27 inch |
|
Band width |
6.9 mm |
|
Length belt/tape/tie |
770 mm |
|
Length belt/tape/tie |
30.3 inch |
|
Tie thickness |
0.06 inch |
|
Tie thickness |
1.5 mm |
|
Max. bundle diameter |
229 mm |
|
Max. bundle diameter |
9.02 inch |
|
Min. holding force |
540 N |
|
Operation temperature |
-60-+85 °C |
|
Operation temperature |
-76-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
Y |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V2 |
Documents/Support Tools
|
Sales Drawing |