Catalog No. : TY28M-9
Description: CABLE TIE 50LB 14IN NAT NYLON
UPC: 786210886862
High Performance Cable Tie for Indoor Applications, Military Natural Color Nylon 6.6, Length of 361mm (14.2 Inches) for Bundle Diameter up to 102mm (4 Inches), Width of 4.67mm (0.184 Inch), Tensile Strength Rating of 220 Newtons (50 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Military Specified (MIL-SPEC MS3367-2-9), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
- Application Tools: WT199, ERG50, WT1-TB
Descriptors
|
Category |
Cable ties |
|
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.187 in , 4.75 mm |
|
Length |
14.2 in , 360.68 mm |
|
Bundle Diameter |
4 in , 101.6 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |