Catalog No. : TY28M-10
Description: CABLE TIE 400X4.8MM 220N WHTE BULK
UPC: 786210122021
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
- Application Tools: WT199, ERG50
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
White |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.184 in , 4.67 mm |
|
Length |
14.2 in , 361 mm |
|
Thickness |
0.043 in , 1.09 mm |
|
Bundle Diameter |
4 in , 101.6 mm |
|
Band width |
0.19 inch |
|
Band width |
4.8 mm |
|
Length belt/tape/tie |
361 mm |
|
Length belt/tape/tie |
14.2 inch |
|
Tie thickness |
1.3 mm |
|
Tie thickness |
0.05 inch |
|
Max. bundle diameter |
102 mm |
|
Max. bundle diameter |
4.02 inch |
|
Min. holding force |
220 N |
|
Operation temperature |
-60-+105 °C |
|
Operation temperature |
-76-+221 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Halogen free |
Y |
|
Colour |
White |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |