Catalog No. : TY275M6
Description: CABLE TIE 120LB 18IN BLUE NYLON
UPC: 786210846576
High Performance Cable Tie for Indoor Applications, Blue Nylon 6.6, Length of 457mm (18 Inches), Bundle Diameter up to 127mm (5 Inches), Width of 6.9mm (0.27 Inch), Tensile Strength Rating of 534 Newtons (120 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Blue |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 540 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.27 in , 7 mm |
|
Length |
18 in , 457 mm |
|
Thickness |
0.06 in , 1.65 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |