text.skipToContent text.skipToNavigation

Catalog No. : TY275M-10

Description:  CABLE TIE 120LB 18IN WHITE NYLON

UPC: 708917411376

Cable Tie 120 LB, 18 inches, Color - White, Material - Nylon 6,6, Tensile Strength - 540 N, Bundle Diameter - 0.24 to 5.0 in, 6.0 to 127 mm
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable ties

Special Features

316 stainless steel barb is corrosion resistant and helps provide greater longevity

Specifications

Material

Nylon 6,6

Color

White

Tensile Strength

540N

Classifications

Brand Name

Ty-Rap

Dimensions

Length

18 inch

Bundle Diameter

0.24 to 5.0 in, 6.0 to 127 mm