Catalog No. : TY26MX-100
Description: CABLE TIE 30LB 11 UV BLK 2-PC DIST
UPC: 786210652603
Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultra-Violet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 277mm (10.9 Inches), Width of 3.71mm (0.14 Inches), Thickness of 1.31mm (0.05 Inches), Tensile Strength Rating of 135 Newtons (30 pounds), 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
30 pounds , 135 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.146 in , 3.71 mm |
|
Length |
11.08 in , 284.4 mm |
|
Thickness |
0.05 In , 1.31 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |