Catalog No. : TY25M-NDT
Description: 7IN 50LB NYLON 2 PC DETECTABLE TIE
UPC: 786209938619
Descriptors
Category |
Cable ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Blue |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
50 pounds , 220 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.186 in , 4.72 mm |
Length |
7.015 in , 178.18 mm |
Thickness |
0.048 in , 1.22 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.72 mm |
Length belt/tape/tie |
178.18 mm |
Length belt/tape/tie |
7.015 inch |
Tie thickness |
1.22 mm |
Tie thickness |
0.05 inch |
Min. holding force |
222 N |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
Halogen free |
Y |
Colour |
Blue |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
MIL approval |
N |
Documents/Support Tools
Sales Drawing |