text.skipToContent text.skipToNavigation

Catalog No. : TY25M-3

Description:  CABLE TIE 50LB 7IN ORANGE NYLON

UPC: 786210844862

High Performance Cable Tie for Indoor applications, Orange Color Nylon 6.6, Length of 186mm (7.3 Inches) for Bundle Diameter up to 48mm (1.89 Inches), Width of 4.9mm (0.19 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Military Specified (MIL-SPEC MS3367-1-3), Bulk Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG-299, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Orange

Lock Mechanism

Stainless Steel Barb

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405

Dimensions

Width

0.19 in , 4.9 mm

Length

7.2 in , 183 mm

Thickness

0.05 in , 1.3 mm

Bundle Diameter

0.12 to 1.89 in , 3 to 48 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441409 N/A N/A N/A
UL E49405 N/A ZODZ N/A N/A

Sustainability

Environmental product declaration

EPD TY-RAP® Mounting Bases US

EPD Ty-Rap Cable Ties US

EPD Ty-Rap Cable Ties CA

EPD Deltec® heavy-duty cable strap US

EPD TyGenic Antimicrobial Detectable Cable Ties EUC-AMA

ETIM EC000046 Cable tie

Band width

4.9 mm

Band width

0.19 inch

Length belt/tape/tie

183 mm

Length belt/tape/tie

7.2 inch

Tie thickness

1.3 mm

Tie thickness

0.05 inch

Max. bundle diameter

48 mm

Max. bundle diameter

1.89 inch

Min. holding force

222 N

Operation temperature

-60-+85 °C

Operation temperature

-76-+185 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Orange

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

Y

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here