Catalog No. : TY25ECPW
Description: TY DUCT 5 IN PVC END CAP
UPC: 786209891648
Wiring Duct End Cap for Duct 2-1/2 Inch Wide Rigid PVC White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Rigid PVC |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
|
Standard |
UL E49405 |
Dimensions
|
Depth |
5 in , 127 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |