text.skipToContent text.skipToNavigation

Catalog No. : TY24MX-A

Description:  CABLE TIE 40LB 5.5IN UV BK NYL HTST

UPC: 786210816159

Cable Tie, Heat Stabilized, Ultraviolet Resistant Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (221 F) for Indoor or Outdoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 139.7mm (5.5 Inches), Width of 3.56mm (0.14 Inches), Thickness of 1.07mm (0.042 Inches), Tensile Strength Rating of 178 Newtons (40 Pounds)
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • Application Tools: ERG50, WT1-TB

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

29.9 pounds , 133newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405

Dimensions

Width

0.14 in , 3.6 mm

Length

5.38 in , 137mm

Thickness

0.04 in , 1. mm

Bundle Diameter

0.21 to 1.38 in , 5.2 to 35mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441406 N/A 1349334_2014-11-06 N/A
UL E49405 N/A ZODZ N/A N/A
ETIM EC000046 Cable tie

Band width

3.6 mm

Length belt/tape/tie

137 mm

Length belt/tape/tie

5.38 inch

Tie thickness

1 mm

Tie thickness

0.04 inch

Max. bundle diameter

35 mm

Min. holding force

133 N

Operation temperature

-40-+105 °C

Operation temperature

-40-+221 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here