Catalog No. : TY244M-0
Description: CABLE TIE 30LB 14.5 BLK NYLON 2-PC
UPC: 5414363062011
Descriptors
|
Category |
Cable ties |
|
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
30 pounds , 134 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.138 in , 3.51 mm |
|
Length |
14.5 in , 368.3 mm |
|
Thickness |
0.041 in , 1.04 mm |
|
Bundle Diameter |
0.08 to 4.05 in , 2 to 102 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
3.51 mm |
|
Length belt/tape/tie |
368.3 mm |
|
Length belt/tape/tie |
14.5 inch |
|
Tie thickness |
0.75 mm |
|
Tie thickness |
0.03 inch |
|
Max. bundle diameter |
102 mm |
|
Min. holding force |
134 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |