Catalog No. : TY23MX-100
Description: CABLE TIE 18LB 4IN UV BLK 2-PC DIST
UPC: 786210652122
Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (221 F), Weather and Ultraviolet Resistant for Indoor and Outdoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 92mm (3.6 Inches), Width of 2.3mm (0.09 Inches), Thickness of 1mm (0.04 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.09 in , 2.3 mm |
|
Length |
3.6 in , 92 mm |
|
Thickness |
0.04 in , 1 mm |
|
Bundle Diameter |
0.06 to 0.63 in , 1.5 to 16 mm |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |