Catalog No. : TY225-50X
Description: CABLE TIE 50LB 9IN UV BLACK NYLON
UPC: 5414363061397
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 UV Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
222 newtons , 50 pounds |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
4.7mm , 0.185 in |
|
Length |
366 mm , 14.409 in |
|
Thickness |
1.2 mm , 0.047 in |
|
Bundle Diameter |
3.17 to 102 mm , 0.125 to 4.016 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 70037393_2015-07-18 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |