Catalog No. : TY225-50
Description: CABLE TIE 50LB 9IN NATURAL NYLON
UPC: 5414363061335
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 UV Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
180 newtons , 40 pounds |
Classifications
|
Brand Name |
Catamount |
|
Standard |
UL E49405 |
Dimensions
|
Width |
3.6mm , 0.142 in |
|
Length |
143 mm , 5.63 in |
|
Thickness |
1.2 mm , 0.047 in |
|
Bundle Diameter |
1.5 to 32 mm , 0.059 to 1.26 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 70037393_2015-07-18 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |