Catalog No. : TY175-50X-100
Description: CBL TIE 7IN UV BLACK NYL 50LB
UPC: 5414363075165
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 UV Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
540 newtons , 121 pounds |
Classifications
|
Standard |
UL E49405 |
Dimensions
|
Width |
7.6mm , 0.299 in |
|
Length |
374 mm , 14.724 in |
|
Thickness |
1.9 mm , 0.075 in |
|
Bundle Diameter |
15 to 102 mm , 0.591 to 4.016 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |