Catalog No. : TY15DSPW6
Description: 1.5 HIGH WHITE SOLID DIVIDER
UPC: 786210971186
Wiring Duct Divider Solid Wall 1-1/2 Inch High Rigid PVC White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Rigid PVC |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
1.42 in , 36.07 mm |
|
Length |
6 in , 152.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000059 Installation duct
|
Height |
38.1 mm |
|
Length |
1829 mm |
|
Material |
Plastic |
|
Colour |
Cream-white |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |