Catalog No. : TY15DSHW6
Description: 1.5 HIGH WHT HF SOLID WALL DIVIDER
UPC: 786209891334
Wiring Duct Halogen Free Divider Solid Wall 1-1/2 Inch High Modified PPE White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Modified PPE |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
1.42 in , 36.07 mm |
|
Length |
6 in , 152.4 mm |