Catalog No. : TY15CHW6
Description: 1.5 WHITE DUCT COVER, HALOGEN FREE
UPC: 786209884862
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Modified PPE |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1.75 in , 44.45 mm |
|
Depth |
0.465 in , 11.81 mm |
|
Length |
6 in , 152.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
For cable duct width |
1.5 mm |
|
For cable duct width |
38.1 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Halogen free |
Y |
|
Colour |
White |
Documents/Support Tools
|
Sales Drawing |