Catalog No. : TY-TOTE-28
Description: TY-RAP TOTE DISPENSER FOR 11 & 14
UPC: 786210979410
Polyester Cable Tie Dispenser for 279.4mm (11 Inch) and 355.6mm (14 Inch) Ties, Includes 1 Package of Cable Ties -Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum or as a Flexible Cable and Conduit Support, Length of 360.5mm (14.2 Inches), Width of 4.82mm (0.19 Inches), Thickness of 1.4mm (0.05 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
- Attach to your belt or almost any other convenient location via a built-in belt clip and chrome steel loop.
- Easily remove the tie you need through the reinforced, diamond-shaped cut while the Ty-Rap Tote securely holds the rest.
Descriptors
|
Category |
Cable ties |
|
Special Features |
Attach to your belt or almost any other convenient location via a built-in belt clip and chrome steel loop. |
Specifications
|
Material |
Polyester |
|
Color |
Blue |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002225 Tool belt
|
Material |
Plastic |
|
Number of pockets |
1 |
Documents/Support Tools
|
Sales Drawing |