Catalog No. : TY-TOTE-25
Description: CBL TIE DISPENSER INCL 1 PK TIES
UPC: 786210838717
Cable Tie Dispenser Made of Polyester for 8 Inch Ties Includes 1 package TY525M (Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 185.67mm (7.31 Inches), Width of 4.67mm (0.184 Inches), Thickness of 1.09mm (0.043 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
- Attach to your belt or almost any other convenient location via a built-in belt clip and chrome steel loop.
- Easily remove the tie you need through the reinforced, diamond-shaped cut while the Ty-Rap Tote securely holds the rest.
Descriptors
|
Category |
Packaging pouches or bags |
|
Special Features |
Belt clip and loop, chrome steel, practical and easy to fasten |
Specifications
|
Color |
Black |
|
Material |
Polyester |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002225 Tool belt
|
Material |
Plastic |
|
Number of pockets |
1 |
Documents/Support Tools
|
Sales Drawing |