Catalog No. : TY-TOTE-23
Description: CABLE TIE DISPENSER INCL 1 PK TIES
UPC: 786210950846
Polyester Cable Tie Dispenser, Includes 1 Package of Cable Ties - Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 91.95mm (3.62 Inches), Width of 2.29mm (0.09 Inches), Thickness of 0.75mm (0.03 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds)
View More
View Less
For more info visit:
electrification.us.abb.com
- Attach to your belt or almost any other convenient location via a built-in belt clip and chrome steel loop.
- Easily remove the tie you need through the reinforced, diamond-shaped cut while the Ty-Rap Tote securely holds the rest.
Descriptors
|
Category |
Cable ties |
|
Special Features |
Attach to your belt or almost any other convenient location via a built-in belt clip and chrome steel loop. |
Specifications
|
Material |
Polyester |
|
Color |
Blue |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002225 Tool belt
|
Material |
Plastic |
|
Number of pockets |
1 |
Documents/Support Tools
|
Sales Drawing |