Alternate Catalog No. : TX 221
Catalog No. : TX221
Description: 1/2FLEX/1/2EMT,COUPLG,COMB,SS,EMT,D
UPC: 785991444223
Coupling, Combination Set-Screw, Conduit Size 1/2 Inch Flex to 1/2 Inch EMT, Length 1-13/16 Inch, Width 1-5/32 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Special Features |
Concrete Tight, when Taped |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |