Catalog No. : TX210-1
Description: COMBO CPLG 1/2-3/8IN D/C ZNC 500PK
UPC: 785991023251
Coupling, Combination, Trade Size 1/2 Inch - 3/8 Inch, Clamping Range 0.15 Inch - 0.61 Inch, Length 1.16 Inch, Die Cast Zinc, EMT to Flex Set-Screw Type, Pack of 500
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Trade Size |
1/2 Inch |
|
Length |
1.16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28720 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |