Catalog No. : TX202
Description: 3/4EMT/FLEX,COUPLG,COMB,EMT,DC
UPC: 785991908619
Coupling, Combination, Trade Size 3/4 Inch, Length 0.95 Inch, Width 1.30 Inch, Die Cast Zinc, EMT to Flex Compression to Screw-In Type
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Connection |
Compression to Screw-In |
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70809 | 441202 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |