Catalog No. : TX201
Description: 1/2EMT/FLEX,COUPLG,COMB,EMT,DC
UPC: 785991908602
Coupling, Combination, Trade Size 1/2 Inch, Length 0.84 Inch, Width 1.10 Inch, Die Cast Zinc, EMT to Flex Compression to Screw-In Type
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical metallic tubing EMT connectors |
|
Application |
For use with EMT conduit |
Specifications
|
Connection |
EMT to Flex Compression Set-Screw |
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1/2 EMT |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70809 | 441202 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |