Catalog No. : TWB6359SD58
Description: W-BAR 6-POS 350 S/L SLIP 5/8 STUD
UPC: 783786436729
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors. Dual-Rated to Accept Aluminum or Copper Conductors. Prefilled with Oxide Inhibitor to Seal out Moisture after Installation. Compact Design Doubles Cable Capacity and Halves Cantilever Stress. Street Light Option |
|
Application |
Stud-Mount Transformer Connector, Quick Disconnect |
Specifications
|
Conductor Range |
#12 to 350 kcmil |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
height 3.1 inch, 78 mm, width 2.6 inch, 66 mm, length 2.6 inch, 66 mm |
Documents/Support Tools
|
SDS |