Catalog No. : TVPBP
Description: MVT PORTABLE BATTERY PACK
UPC: 783164069808
The hand held MicroVersaTrip portable battery pack provides an independent power source for MicroVersaTrip Plus and MicroVersaTrip PM trip units as an alternative to the TVRMS2 test set. The power pack is used to power up the trip unit to set or adjust trip points when the breaker is on the bench or otherwise not powered up. It connects to the trip unit through the rating plug test jack. It requires three (3) standard 9 Vdc alkaline batteries (not included).
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.