Catalog No. : TVF18-250FD-XV
Description: VNYL INSUL FEMALE DISCON 22�16
UPC: 728494144719
- Fully Insulated. Metal Insulation Sleeve. Molded Insulator. Internal Barrel Serrations. Funnel Entry.
- Application Tools: WT112M, CM2000A
- Alternate Package Qty: TVF18250FDL
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Fully Insulated. Metal Insulation Sleeve. Molded Insulator. Internal Barrel Serrations. Funnel Entry. |
Specifications
|
Voltage Rating |
300 V |
|
Material |
Brass with Copper Sleeve |
|
Color |
Red |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Catamount |
|
Standard |
UL E66716 |
Dimensions
|
Wire Size |
22-16 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | N/A | N/A | N/A |
|
Insulation |
Fully isolated |
|
Colour insulation |
Red |
|
Material insulation |
Polyvinyl chloride (PVC) |
Documents/Support Tools
|
Sales Drawing |